Schneider-Electric
 
ZBY9530 picture- scope
ZBY9530
Marked legend, Harmony XB5, Harmony XB4, yellow, 60mm, for emergency stop, markedNOODSTOP/logo ISO13850
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Marked legend
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Marking Black NOODSTOP on yellow background
Label dimensions Ø 60 mm
User language Dutch
Complementary
Sale per indivisible quantity 1
Material Plastic
Net weight 0.004 kg
Main group E-stop
Environment
Standards IEC 60204-1
EN/ISO 13850: 2006
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 9.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 0.5 cm
Package 2 Width 9.0 cm
Package 2 Length 9.0 cm
Package 2 Weight 22.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 600
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.509 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No