Schneider-Electric
 
ZBYD06102 picture- scope
ZBYD06102
self-adhesive blank legend - 19 x 27 mm - grey background - set of 10
Schneider Electric
Characteristics
Main
Range of product Harmony XALG
Accessory / separate part type Legend
Accessory / separate part category Marking accessories
Accessory / separate part destination XALG control station
For standard head
Label dimensions 19 x 27 mm
Marking Unmarked
Sale per indivisible quantity 10
Complementary
Material Plastic
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 4.500 cm
Package 1 Length 6.000 cm
Package 1 Weight 0.800 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.500 cm
Package 2 Width 4.500 cm
Package 2 Length 6.000 cm
Package 2 Weight 8.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 200
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 360.000 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months