Schneider-Electric
 
ZBYF2CUST01 picture- scope
ZBYF2CUST01
LEGEND HOLDER 40 X 50 MM FOR FLUSH MOUNT
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Legend holder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.0 cm
Package 1 Width 2.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 2.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No