Schneider-Electric
 
ZBYF4101 picture- scope
ZBYF4101
legend holder 40 x 50 mm for flush mounted heads with legend for engraving
Schneider Electric
Characteristics
Main
Product or component type Legend holder
Accessory / separate part category Marking accessory
Complementary
Material Plastic
Device composition Blank legend
Legend holder
Accessory / separate part destination Ø 22 mm control or signalling unit
For built-in-flush head
Colour Dark grey
Range compatibility Harmony XB5
Harmony XB4
Legend holder size 40 x 50 mm
Marking Unmarked on 1 white side, 1 yellow side background
Sale per indivisible quantity 10
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 12.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.0 cm
Package 2 Width 10.0 cm
Package 2 Length 12.0 cm
Package 2 Weight 280.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 800
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.61 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No