Schneider-Electric
 
ZBYF6101 picture- scope
ZBYF6101
Legend holder 40x60mm for flush mounted heads, Harmony XB5, plastic, with legend 18x27mm, unmarked
Schneider Electric
Characteristics
Main
Product or component type Legend holder
Accessory / separate part category Marking accessory
Complementary
Material Plastic
Device composition Legend holder
Blank legend
Accessory / separate part destination Ø 22 mm control or signalling unit with circular head
Ø 22 mm control or signalling unit with square head
For built-in-flush head
Colour Dark grey
Range compatibility Harmony XB4
Harmony XB5
Legend holder size 40 x 60 mm
Marking Unmarked on 1 black side, 1 red side background
Sale per indivisible quantity 10
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 7.500 cm
Package 1 Length 10.000 cm
Package 1 Weight 3.700 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.000 cm
Package 2 Width 7.500 cm
Package 2 Length 10.000 cm
Package 2 Weight 37.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 800
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.297 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No