Schneider-Electric
 
ZBYFP2104 picture- scope
ZBYFP2104
legend plate with arret marking for flush
Schneider Electric
Characteristics
Main
Product or component type Legend plate
Accessory / separate part category Marking accessory
Complementary
Material Plastic
Device composition Legend plate
Marked legend
Accessory / separate part destination Ø 22 mm control or signalling unit
For built-in-flush head
Colour Dark grey
Range compatibility Harmony XB5
Harmony XB4
Legend holder size 40 x 50 mm
Marking White ARRET
User language French
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 0.1 cm
Package 1 Length 15.0 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 11.0 cm
Package 2 Width 0.1 cm
Package 2 Length 15.0 cm
Package 2 Weight 31.0 g
Offer Sustainability
Packaging without single use plastic No
EU RoHS Directive Under investigation
Take-back No