Schneider-Electric
 
ZBYLECUST01 picture- scope
ZBYLECUST01
legend panel 100x100mm, Harmony XB4, for customization request
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Legend panel
Environment
Standards ISO 21702
ISO 22196:2011
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 22.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 5.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No