Schneider-Electric
 
ZBYLEG301000 picture- scope
ZBYLEG301000
Legend panel 300x100mm, Harmony XB5, unmarked
Schneider Electric
Characteristics
Main
Product or component type Legend panel
Accessory / separate part category Marking accessories
Complementary
Material Plastic
Device composition Blank panel
Accessory / separate part destination Ø 16 mm control and signalling units
Ø 22 mm control and signalling units
Ø 30 mm control and signalling units
For standard head
Range compatibility Harmony XB4
Harmony XB5
Harmony XB6
Harmony 9001K
Legend holder size 300 x 100
Marking Unmarked
Net weight 0.010 kg
Environment
Standards ISO 21702
ISO 22196:2011
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 25.0 cm
Package 1 Length 36.0 cm
Package 1 Weight 110.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No