Schneider-Electric
 
ZBYM2CUST01 picture- scope
ZBYM2CUST01
METALLIC LEGEND PLATE
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Legend plate
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 0.1 cm
Package 1 Length 15.0 cm
Package 1 Weight 4.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No