Schneider-Electric
 
ZBYM6101 picture- scope
ZBYM6101
Legend plate 30x50 mm, Harmony XB5, metal
Schneider Electric
Characteristics
Main
Product or component type Legend plate
Accessory / separate part category Marking accessory
Complementary
Material Metal
Device composition Blank legend
Legend plate
Accessory / separate part destination Ø 22 mm control or signalling unit with square head
Ø 22 mm control or signalling unit with circular head
For standard head
Range compatibility Harmony XB4
Harmony XB5
Legend holder size 30 x 50 mm
Marking Unmarked
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 0.1 cm
Package 1 Length 15.0 cm
Package 1 Weight 6.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 11.0 cm
Package 2 Width 0.1 cm
Package 2 Length 15.0 cm
Package 2 Weight 61.0 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No