Schneider-Electric
 
ZBYP2101 picture- scope
ZBYP2101
Legend plate, Harmony XB5, 30 x 40mm, plastic, dark grey, unmarked
Schneider Electric
Characteristics
Main
Product or component type Legend plate
Accessory / separate part category Marking accessory
Complementary
Material Plastic
Device composition Blank legend
Legend plate
Accessory / separate part destination Ø 22 mm control or signalling unit
For standard head
Colour Dark grey
Range compatibility Harmony XB5
Harmony XB4
Legend holder size 30 x 40 mm
Marking Unmarked
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 3.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 1.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.000 cm
Package 2 Width 4.500 cm
Package 2 Length 8.000 cm
Package 2 Weight 11.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 244.000 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No