Schneider-Electric
 
ZBYP2103 picture- scope
ZBYP2103
legend plate with marche marking
Schneider Electric
Characteristics
Main
Product or component type Legend plate
Accessory / separate part category Marking accessory
Complementary
Material Plastic
Device composition Legend plate
Marked legend
Accessory / separate part destination Ø 22 mm control or signalling unit
For standard head
Colour Dark grey
Range compatibility Harmony XB4
Harmony XB5
Legend holder size 30 x 40 mm
Marking White MARCHE
User language French
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 0.1 cm
Package 1 Length 15 cm
Package 1 Weight 1 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 11 cm
Package 2 Width 0.1 cm
Package 2 Length 15 cm
Package 2 Weight 11 g
Offer Sustainability
Packaging without single use plastic No
EU RoHS Directive Under investigation
Take-back No