Schneider-Electric
 
ZBYP2303 picture- scope
ZBYP2303
legend plate with start marking
Schneider Electric
Characteristics
Main
Product or component type Legend plate
Accessory / separate part category Marking accessory
Complementary
Material Plastic
Device composition Legend plate
Marked legend
Accessory / separate part destination Ø 22 mm control or signalling unit
For standard head
Colour Dark grey
Range compatibility Harmony XB4
Harmony XB5
Legend holder size 30 x 40 mm
Marking White START
User language English
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 3.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 2.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.000 cm
Package 2 Width 5.000 cm
Package 2 Length 8.500 cm
Package 2 Weight 10.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 250
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 382.000 g
Offer Sustainability
Packaging without single use plastic No
EU RoHS Directive Under investigation
Take-back No