Schneider-Electric
 
ZBYP2CUST01 picture- scope
ZBYP2CUST01
LEGEND PLATE
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Product or component type Legend plate
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.25 cm
Package 1 Width 11.43 cm
Package 1 Length 12.7 cm
Package 1 Weight 5 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No