Schneider-Electric
 
ZBZ003 picture- scope
ZBZ003
Harmony XB5, Harmony XB4, set of 10 faston connectors, for contact block
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Accessory / separate part type Connector
Connector type Faston
Accessory / separate part category Miscellaneous
Product compatibility ZBE203
ZBE204
ZBE201
ZBE101
ZBE1016
ZBE202
ZBE1026
ZBE102
ZBE205
Accessory / separate part destination Contact block
For standard head
Complementary
Material Plastic
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 1.0 cm
Package 1 Length 4.0 cm
Package 1 Weight 5.0 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1