Schneider-Electric
 
ZBZ006 picture- scope
ZBZ006
Screw, Harmony XB4, Harmony XB5, electric block + adaptor, for standard head, ZB5BZ079/ZB4BZ079/ZBZ010 product compatibility
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Product or component type Screw
Accessory / separate part category Mounting and fixing accessory
Product compatibility ZB5BZ079
ZB4BZ079
ZBZ010
Accessory / separate part destination Electric block + adaptor
For standard head
Quantity per set Set of 10
Complementary
Material Plastic
Net weight 0.011 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 0.500 cm
Package 1 Length 2.400 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 0.500 cm
Package 2 Width 6.000 cm
Package 2 Length 8.000 cm
Package 2 Weight 11.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 2000
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.435 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months