Schneider-Electric
 
ZBZ007 picture- scope
ZBZ007
Contact block, Harmony XB4, Clip accessory, for standard head, plastic
Schneider Electric
Characteristics
Main
Accessory / separate part designation Clip for contact block
Accessory / separate part type Clip
Accessory / separate part category Fixing accessories
Product compatibility ZBE102
ZBE101
Accessory / separate part destination Contact block
For standard head
Sale per indivisible quantity 1
Complementary
Range compatibility Harmony XB4
Harmony XB5
Material Plastic
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.800 cm
Package 1 Width 2.600 cm
Package 1 Length 2.800 cm
Package 1 Weight 0.800 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2.000 cm
Package 2 Width 8.000 cm
Package 2 Length 10.000 cm
Package 2 Weight 9.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 800
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 927.000 g
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months