Schneider-Electric
 
ZBZ012 picture- scope
ZBZ012
Socket adaptor, Harmony XB4, Harmony XB5, for electrical block mounted on 3.2mm printed circuit board
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Accessory / separate part designation Socket adaptor for printed circuit board of thickness 3.2 mm +/- 0.2
Accessory / separate part type Socket adaptor
Product or component type Socket adapter
Accessory / separate part category Adaptation accessories
Accessory / separate part destination Electrical block
For standard head
Quantity per set Set of 10
Complementary
Material Plastic
Net weight 0.008 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 5.5 cm
Package 1 Length 15.5 cm
Package 1 Weight 8.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 4.5 cm
Package 2 Width 5.5 cm
Package 2 Length 15.5 cm
Package 2 Weight 80.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 80
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 865.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months