Schneider-Electric
 
ZBZ1902 picture- scope
ZBZ1902
Protective guard, Harmony XB4, plastic, black, protection against accidental operation
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Guard
Accessory / separate part category Isolation accessory
Product compatibility ZB4BC
ZB5BC
Accessory / separate part destination Push-button
For standard head
Colour Black
Quantity per set Set of 1
Complementary
Material Plastic
Operator additional information Vertical mounting
Net weight 0.01 kg
Environment
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -25…70 °C
IK degree of protection IK05 conforming to IEC 50102
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 5.5 cm
Package 1 Length 8.0 cm
Package 1 Weight 8.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.128 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months