Schneider-Electric
 
ZBZ2102 picture- scope
ZBZ2102
Guard, Harmony XB4, Harmony XB5, isolation accessory, plastic, black, for selector switch
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Guard
Accessory / separate part category Isolation accessory
Accessory / separate part destination Selector switch
For standard head
Colour Black
Quantity per set Set of 1
Complementary
Material Plastic
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 5.2 cm
Package 1 Length 5.4 cm
Package 1 Weight 12.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 80
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.332 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months