Schneider-Electric
 
ZBZ21202 picture- scope
ZBZ21202
Guard, Harmony XB5, Harmony XB4, pl bk h17 hy
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Harmony XB4
Product or component type Guard
Accessory / separate part category Isolation accessory
Accessory / separate part destination Selector switch
For standard head
Colour Black
Quantity per set Set of 1
Complementary
Material Plastic
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 5.2 cm
Package 1 Length 5.4 cm
Package 1 Weight 5.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
Take-back No