Schneider-Electric
 
ZBZ60 picture- scope
ZBZ60
Protective boot, Harmony XB4, for contact blocks, plastic, black
Schneider Electric
Characteristics
Main
Range of product Harmony XB4
Harmony XB5
Accessory / separate part type Protective boot
Product or component type Protective boot
Accessory / separate part category Protection accessories
Accessory / separate part destination Contact block
For standard head
Quantity per set Set of 1
Complementary
Material Plastic
Product compatibility ZBE5013
ZBE202
ZBE5053
ZBE504
ZBE5043
ZBE1013
ZBE201
ZBE102
ZBE503
ZBE501
ZBE1023
ZBE101
ZBE5023
ZBE502
ZBE505
ZBE5033
Colour Black
Net weight 0.098 kg
CAD overall depth 100 mm
CAD overall height 73 mm
CAD overall width 43 mm
Environment
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -25…70 °C
IP degree of protection IP5X
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.7 cm
Package 1 Width 7.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 115.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months