Schneider-Electric
 
ZD2GZ11 picture- scope
ZD2GZ11
Controllers separate parts, Harmony XD2, cam 1 notch maintened,
Schneider Electric
Characteristics
Main
Range of product Harmony XD2
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Complementary
Product specific application Medium hoisting applications
Sale per indivisible quantity 1
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 1.5 cm
Package 1 Length 2.3 cm
Package 1 Weight 3.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No