Schneider-Electric
 
ZD2GZ14 picture- scope
ZD2GZ14
Controllers separate parts, Harmony XD2, cam for controller, 2 notch, with return to zero
Schneider Electric
Characteristics
Main
Range of product Harmony XD2
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Complementary
Product specific application Medium hoisting applications
Sale per indivisible quantity 1
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.8 cm
Package 1 Width 1.3 cm
Package 1 Length 2.3 cm
Package 1 Weight 3.0 g
Offer Sustainability
Take-back No