Schneider-Electric
 
ZD2GZ18 picture- scope
ZD2GZ18
Controllers separate parts, Harmony XD2, cam for controller, 8 directions with return
Schneider Electric
Characteristics
Main
Range of product Harmony XD2
Product or component type Controllers separate parts
Accessory / separate part category Control accessory
Complementary
Product specific application Medium hoisting applications
Sale per indivisible quantity 1
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.100 cm
Package 1 Width 2.500 cm
Package 1 Length 2.600 cm
Package 1 Weight 4.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No