This Application will be decommissioned as of January 7th 2025

01005 |
Schneider-Electric
 
01005 picture- web-product-data-sheet
01005
10 BLACK LINE L900 STICKERS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Label for mimic diagrams
Accessory / separate part category Marking accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Complementary
Mounting mode Adhesive
Installation description Floor-standing enclosure
Wall-mounted enclosure
Cubicle
Marking Line
Type of marking Symbolic
Colour of marking Black
Quantity per set Set of 10
Height 7 mm
Width 900 mm
Depth 2 mm
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 3 cm
Package 1 Length 98 cm
Package 1 Weight 180 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 26 cm
Package 2 Width 26 cm
Package 2 Length 109 cm
Package 2 Weight 3.366 kg
Unit Type of Package 3 P12
Number of Units in Package 3 100
Package 3 Height 40 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 32 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information