This Application will be decommissioned as of January 7th 2025

01007 |
Schneider-Electric
 
01007 picture- web-product-data-sheet
01007
10 BLACK ARROW INC. STICKERS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Label for mimic diagrams
Accessory / separate part category Marking accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Complementary
Mounting mode Adhesive
Installation description Floor-standing enclosure
Wall-mounted enclosure
Cubicle
Marking Incoming arrows
Type of marking Symbolic
Colour of marking Black
Quantity per set Set of 10
Height 15 mm
Width 20 mm
Depth 2 mm
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.0 cm
Package 1 Length 16.5 cm
Package 1 Weight 5.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 390 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information