This Application will be decommissioned as of January 7th 2025

01018 |
Schneider-Electric
 
01018 picture- web-product-data-sheet
01018
ENCLOSURE ACCESSORIES PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Accessory
Accessory / separate part category Spare part
Range compatibility Prisma Prisma G enclosure
Product compatibility IP31 enclosure
IP30 enclosure
IP43 enclosure
Provided equipment 4 nuts HX grooved
1 earthing braid plug
2 A-angle parts
4 base blanking plugs
2 B-angle parts
4 kit pillars + pillar heads
4 spacers
2 association fasteners
Complementary
Installation description Wall-mounted enclosure
Floor-standing enclosure
Height 80 mm
Depth 60 mm
Net weight 0.76 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 8.0 cm
Package 1 Length 50.0 cm
Package 1 Weight 760.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 15
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.44 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information