Schneider-Electric
 
01020 picture- web-product-data-sheet
01020
Gland plate with 2 FL21 Cut-Out Prisma Pack enclosure
Schneider Electric
Characteristics
Main
Range of product Prisma G
Range Prisma
Range compatibility Prisma Prisma G enclosure
Product or component type Support gland plate
Accessory / separate part category Spare part
Cabling accessory
Complementary
Enclosure/cubicle description Pack enclosure - width 555 mm
Type of gland plate FL21
Mounting location Top or bottom of the enclosure
Material Steel
Quantity per set Set of 1
Height 30 mm
Width 550 mm
Depth 145 mm
Net weight 0.8 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 15.5 cm
Package 1 Length 56 cm
Package 1 Weight 800 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.18 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 73.44 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information