This Application will be decommissioned as of January 7th 2025

01025 |
Schneider-Electric
 
01025 picture- web-product-data-sheet
01025
2 SINGLE PILARS RAL 9001 IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Pillars
Accessory / separate part category Spare part
Range compatibility Prisma Prisma G enclosure
Product compatibility IP55 enclosure
IP degree of protection IP55
Complementary
Installation description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Quantity per set Set of 2
Net weight 1.32 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.3 cm
Package 1 Width 13.4 cm
Package 1 Length 26.8 cm
Package 1 Weight 1.347 kg
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.02 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product