|
|
|
01029
COMBINATION PROFILE 30M PRISMA G IP30
|
|
|
|
|
End of Commercialization APR 25, 2023
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma G
|
Product or component type
|
Central upright
|
Accessory / separate part category
|
Coupling accessory
Spare part
|
Range compatibility
|
Prisma Prisma G enclosure
|
IP degree of protection
|
IP30
|
Accessory / separate part destination
|
For side by side framework combination
|
Complementary
Installation description
|
Floor-standing enclosure - width 600 mm
Floor-standing enclosure - width 300 mm
Floor-standing enclosure - width 850 mm
|
Number of vertical modules [50 mm]
|
30
|
Mounting location
|
Side by side
|
Quantity per set
|
Set of 1
|
Height
|
1530 mm
|
Net weight
|
2.6 kg
|
Surface finish
|
Smooth
Matt
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9001)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.000 cm
|
Package 1 Width
|
21.000 cm
|
Package 1 Length
|
157.000 cm
|
Package 1 Weight
|
2.600 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
100.000 cm
|
Package 2 Width
|
200.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
67.000 kg
|
Offer Sustainability
|
|