Schneider-Electric
 
01032 picture- web-product-data-sheet
01032
DOOR ACCESSORIES PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Accessory
Accessory / separate part category Spare part
Range compatibility Prisma Prisma G enclosure
Product compatibility IP31 enclosure
IP43 enclosure
IP30 enclosure
IP degree of protection IP30
Provided equipment 1 earthing braid plug
3 fixed hinges
4 self-threading screws M5 x 17
2 door stops
3 self-threading screws M5 x 10
3 hinge pins
3 stop bolt
Complementary
Installation description Wall-mounted enclosure
Floor-standing enclosure
Net weight 0.54 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 15.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 540.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 13.0 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information