Schneider-Electric
 
01035 picture- web-product-data-sheet
01035
27M SIDE PANEL PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Side panel
Accessory / separate part category Enclosure accessory
Spare part
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure
Mounting location Side
Number of vertical modules [50 mm] 27
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Glossy
Textured epoxy polyester
Colour White (RAL 9003)
Special colour options Yes
Width 200 mm
Height 1375 mm
Depth 180 mm
Net weight 2.82 kg
Quantity per set Set of 1
Environment
IP degree of protection IP30
IK degree of protection IK07
IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 20 cm
Package 1 Length 187 cm
Package 1 Weight 3.144 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 45
Package 2 Height 56 cm
Package 2 Width 120 cm
Package 2 Length 200 cm
Package 2 Weight 161.48 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product