Schneider-Electric
 
01036 picture- web-product-data-sheet
01036
COMBINATION ACCESSORIES PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Accessory
Accessory / separate part category Spare part
Range compatibility Prisma Prisma G enclosure
Product compatibility IP31 enclosure
IP30 enclosure
IP43 enclosure
IP degree of protection IP30
Provided equipment 4 kit pillars + pillar heads
2 A-angle parts
4 spacers
2 combination uprights
2 short combination crossbars
2 base blanking plugs
7 nuts HX grooved
4 washers
2 B-angle parts
2 screws with flange
2 association fasteners
1 self-threading screw
1 earthing braid plug
Complementary
Installation description Wall-mounted duct
Floor-standing duct
Width 200 mm
Net weight 1.24 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 16.5 cm
Package 1 Length 23.0 cm
Package 1 Weight 1.662 kg
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.442 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information