This Application will be decommissioned as of January 7th 2025

01039 |
Schneider-Electric
 
01039 picture- web-product-data-sheet
01039
PLAIN UPPER/LOW PLATE W300 PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Plain plate
Range compatibility Prisma Prisma G enclosure
Installation description Wall-mounted duct - width 300 mm
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 300 mm
Height 30 mm
Depth 205 mm
Net weight 0.64 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 20.7 cm
Package 1 Length 68.0 cm
Package 1 Weight 726.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 30
Package 2 Height 39.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 46.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product