|
|
|
01040
6M SIDE PANEL PRISMA G IP30
|
|
|
|
|
End of Commercialization APR 25, 2023
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma G
|
Product or component type
|
Side panel
|
Accessory / separate part category
|
Spare part
Enclosure accessory
|
Range compatibility
|
Prisma Prisma G enclosure
|
Installation description
|
Wall-mounted enclosure
|
Mounting location
|
Side
|
Number of vertical modules [50 mm]
|
6
|
Complementary
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Glossy
Textured epoxy polyester
|
Colour
|
White (RAL 9001)
|
Special colour options
|
Yes
|
Width
|
200 mm
|
Height
|
325 mm
|
Depth
|
180 mm
|
Net weight
|
0.65 kg
|
Quantity per set
|
Set of 1
|
Environment
IP degree of protection
|
IP30
|
IK degree of protection
|
IK07
IK08
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
20.5 cm
|
Package 1 Length
|
68.0 cm
|
Package 1 Weight
|
796.0 g
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
66
|
Package 2 Height
|
80 cm
|
Package 2 Width
|
80 cm
|
Package 2 Length
|
120 cm
|
Package 2 Weight
|
54.9 kg
|
Package 3 Height
|
80 cm
|
Offer Sustainability
|
|