Schneider-Electric
 
01044 picture- web-product-data-sheet
01044
18M SIDE PANEL PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Side panel
Accessory / separate part category Enclosure accessory
Spare part
Range compatibility Prisma Prisma G enclosure
Installation description Wall-mounted enclosure
Mounting location Side
Number of vertical modules [50 mm] 18
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured epoxy polyester
Glossy
Colour White (RAL 9001)
Special colour options Yes
Width 200 mm
Height 925 mm
Depth 180 mm
Net weight 1.9 kg
Quantity per set Set of 1
Environment
IP degree of protection IP30
IK degree of protection IK07
IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 20.5 cm
Package 1 Length 113.0 cm
Package 1 Weight 2.09 kg
Unit Type of Package 2 P12
Number of Units in Package 2 36
Package 2 Height 80.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 87.24 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information