Schneider-Electric
 
01047 picture- web-product-data-sheet
01047
36M SIDE PANEL PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Side panel
Accessory / separate part category Spare part
Enclosure accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure
Mounting location Side
Number of vertical modules [50 mm] 36
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Glossy
Textured epoxy polyester
Colour White (RAL 9001)
Special colour options Yes
Width 180 mm
Height 1830 mm
Depth 180 mm
Quantity per set Set of 1
Environment
IP degree of protection IP30
IK degree of protection IK07
IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 21.0 cm
Package 1 Length 185.5 cm
Package 1 Weight 4.1 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 30
Package 2 Height 56.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 149.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile