This Application will be decommissioned as of January 7th 2025

01051 |
Schneider-Electric
 
01051 picture- web-product-data-sheet
01051
2 PLAIN BASES PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Bracket
Accessory / separate part category Spare part
Range compatibility Prisma Prisma G enclosure
Product compatibility IP43 enclosure
IP31 enclosure
IP30 enclosure
Provided equipment 4 self-threading screws
1 right base bracket
1 left base bracket
Complementary
Installation description Floor-standing enclosure
Floor-standing duct
Quantity per set Set of 1
Height 150 mm
Net weight 1 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.100 cm
Package 1 Width 21.000 cm
Package 1 Length 30.700 cm
Package 1 Weight 1.391 kg
Unit Type of Package 2 P12
Number of Units in Package 2 80
Package 2 Height 100.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 123.280 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product