Schneider-Electric
 
01052 picture- web-product-data-sheet
01052
W600 PLINTH FRONT FACE PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Plinth
Accessory / separate part category Enclosure accessory
Spare part
Range compatibility Prisma Prisma G enclosure
Product compatibility IP30 enclosure
IP31 enclosure
IP43 enclosure
Provided equipment Plinth
Self-threading screw
Complementary
Installation description Floor-standing enclosure - width 600 mm
Quantity per set Set of 1
Height 150 mm
Length 600 mm
Width 600 mm
Net weight 1.82 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 20.0 cm
Package 1 Length 68.0 cm
Package 1 Weight 1.724 kg
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 55.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 82.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product