Schneider-Electric
 
01053 picture- web-product-data-sheet
01053
W300 PLINTH FRONT FACE PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Plinth
Accessory / separate part category Enclosure accessory
Spare part
Range compatibility Prisma Prisma G enclosure
Product compatibility IP31 enclosure
IP43 enclosure
IP30 enclosure
Provided equipment Plinth
Self-threading screw
Complementary
Installation description Floor-standing duct - width 300 mm
Quantity per set Set of 1
Height 150 mm
Length 300 mm
Width 300 mm
Net weight 0.92 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 21 cm
Package 1 Length 35 cm
Package 1 Weight 930 g
Unit Type of Package 2 P12
Number of Units in Package 2 33
Package 2 Height 38 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 40.68 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information