Schneider-Electric
 
01068 picture- web-product-data-sheet
01068
COMBINATION PROFILE 24M PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Central upright
Accessory / separate part category Spare part
Enclosure accessory
Range compatibility Prisma Prisma G enclosure
IP degree of protection IP30
Accessory / separate part destination For side by side framework combination
Complementary
Installation description Wall-mounted enclosure - width 600 mm
Wall-mounted enclosure - width 300 mm
Number of vertical modules [50 mm] 24
Mounting location Side by side
Quantity per set Set of 1
Height 1230 mm
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 25 cm
Package 1 Length 124 cm
Package 1 Weight 1.6 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile