Schneider-Electric
 
01093 picture- web-product-data-sheet
01093
20 FRONT PLATE GRIPPERS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Grip
Accessory / separate part category Spare part
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Complementary
Mounting mode Adhesive
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Quantity per set Set of 20
Height 24 mm
Width 46 mm
Depth 10 mm
Net weight 0.1 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 12.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 92.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.222 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free product