This Application will be decommissioned as of January 7th 2025

01094 |
Schneider-Electric
 
01094 picture- web-product-data-sheet
01094
1/4 T LOCKING FRONT PLATE(2by10)
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Quarter-turn closing
Accessory / separate part category Spare part
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Quantity per set Set of 1
Height 24 mm
Width 46 mm
Depth 10 mm
Net weight 0.58 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 14.8 cm
Package 1 Length 27.5 cm
Package 1 Weight 520 g
Unit Type of Package 2 S04
Number of Units in Package 2 16
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.35 kg
Unit Type of Package 3 P12
Number of Units in Package 3 128
Package 3 Height 78 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 98 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product