Schneider-Electric
 
01100 picture- web-product-data-sheet
01100
SIDE PANEL ACCESS.SYST.P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Accessory
Accessory / separate part category Spare part
Range compatibility Prisma Prisma P cubicle
IP degree of protection IP30
Provided equipment 16 gaskets + sealed plug
16 1/4 turn screws
16 1/4 turn spacers
Cover panels
Complementary
Mounting support Side: panel
Installation description Cubicle
Height 25 mm
Width 43 mm
Depth 30 mm
Net weight 0.78 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 15.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 780.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 16.82 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information