Schneider-Electric
 
01101 picture- web-product-data-sheet
01101
IP55 DOOR BACK ACCESS.SYST.P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Accessory
Accessory / separate part category Spare part
Range compatibility Prisma Prisma P cubicle
Product compatibility IP55 enclosure
IP degree of protection IP55
Provided equipment 3 white grommet plugs
6 rear panel spacers
4 IP55 framework plugs
2 roof/rear panel spacers
Complementary
Mounting support Rear: panel
Installation description Cubicle
Height 10 mm
Width 16.5 mm
Depth 10 mm
Product weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 14.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 300.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.481 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 30.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 27.8 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information