Schneider-Electric
 
01102 picture- web-product-data-sheet
01102
IP55 SIDE PANEL ACCESS SYST.P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Accessory
Accessory / separate part category Spare part
Range compatibility Prisma Prisma P cubicle
Product compatibility IP55 enclosure
IP degree of protection IP55
Provided equipment Mounting hardware
16 gaskets + sealed plug
16 1/4 turn spacers
Complementary
Mounting support Side: panel
Installation description Cubicle
Height 13 mm
Width 15 mm
Depth 13 mm
Net weight 0.48 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 14.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 480.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.64 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information