This Application will be decommissioned as of January 7th 2025

01104 |
Schneider-Electric
 
01104 picture- web-product-data-sheet
01104
FRAMEWORK ACCESS.SYST.P
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Accessory
Accessory / separate part category Fixing accessory
Spare part
Range compatibility Prisma Prisma P cubicle
Product compatibility Framework
Provided equipment 2 adjacent mounting spacer tubes
4 bottom sealing components
4 bottom cross-piece plugs
Mounting hardware
12 conical washers
4 top sealing components
Complementary
Installation description Cubicle
Mounting support Framework
Height 37.5 mm
Width 92.5 mm
Depth 33 mm
Net weight 0.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 13.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 400.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.38 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product