This Application will be decommissioned as of January 7th 2025

01105 |
Schneider-Electric
 
01105 picture- web-product-data-sheet
01105
CLOSING ACCESS.SYST.P
Schneider Electric
Characteristics
Main
Range of product Prisma P
Range Prisma
Product or component type Door locking kit
Accessory / separate part type Door accessory
Accessory / separate part category Enclosure accessories
Spare parts
Range compatibility Prisma Prisma P door
Accessory / separate part designation Closing accessory
Accessory / separate part destination For door
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 15 cm
Package 1 Length 25 cm
Package 1 Weight 300 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information