|
|
|
01106
BACK PANEL ACCESS.SYST.P
|
|
|
|
|
End of Commercialization DEC 15, 2021
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma P
|
Product or component type
|
Accessory
|
Accessory / separate part category
|
Spare part
|
Range compatibility
|
Prisma Prisma P cubicle
|
Product compatibility
|
IP30 enclosure
|
IP degree of protection
|
IP30
|
Provided equipment
|
10 1/4 turn spacers
8 rear panel fixing systems
2 roof and rear panel fixing systems
10 gaskets
|
Complementary
Mounting support
|
Rear: panel
|
Installation description
|
Cubicle
|
Height
|
25 mm
|
Width
|
43 mm
|
Depth
|
10 mm
|
Net weight
|
0.22 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|